??
Preview - Generation
Preview
3D
Dimension
2D

CAD model selection
AXF100ZER3-B-50-510-00-0000-E-0
HELP_VARIABLE
CNSORDERNO
Order number
AXF100ZER3-B-50-510-00-0000-E-0
LODLEVEL
Level of detail
TYP
Series
AXF
BG
Size
100
AA
Drive type
Z
S
Travel range
mm
Enter value for S
Travel range
mm
cm
inch
ft
HUBST
Carriage position
mm
AADAPTSIDE
Drive adapter mounting side
ANTRIEBSADAPT
Drive version
ANTRIEBSADAPT2
size index
FS
Guiding system
L
Total Length
510 mm
AV
Configuration version
ZO
Additional options
no standard connection installed
SBLHELP
Switch combination left
SCHALTERL
Switch combination left
SBRHELP
Switch combination right
SCHALTERR
Switch combination right
ANTRIEBSADAPT3
Drive adaptation
SF
Special version
KJ
(K/J) Starting position of first opening
F
Distance between openings
NX
N - Number of opening pairs in the profile
INFOWW2
Maintenance and service instructions
Please click here
LINKTOPORTAL
Link to configuration
Please click here